??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6213637 - Small butt hinge with one cranked leaf 66 mm
Bill of material
62-1-3637
PREVIEW
REF
Reference
62-1-3637
MATERIAL
Material
316 stainless steel
FINISH
Finish
brightened
A
66 mm
B
22.5 mm
C
1.5 mm
D
4 mm
WEIGHT
weight
310 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25831-small-butt-hinge-with-one-cranked-leaf-66-mm.html