??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6213711 - Hinge with or without friction in stainless steel - 3 N.m friction torque
Bill of material
62-1-3711
PREVIEW
REF
Reference
62-1-3711
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
85 mm
B
55 mm
C
2 mm
D
8 mm
NOTE
Note
no torque
WEIGHT
weight
120 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30428-friction-hinge-in-stainless-steel-friction-torque-3-n-m.html