??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6213719 - Hinge with or without friction in stainless steel - 3 N.m friction torque
Bill of material
62-1-3719
PREVIEW
REF
Reference
62-1-3719
MATERIAL
Material
301 stainless steel
FINISH
Finish
raw
A
85 mm
B
55 mm
C
2 mm
D
8 mm
TORQUE
Torque
3 N.m N.m
NOTE
Note
with torque
WEIGHT
weight
120 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/35391-friction-hinge-in-stainless-steel-friction-torque-3-n-m.html