??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6213720 - Hinge with or without friction in stainless steel - 5 N.m friction torque
Bill of material
62-1-3720
PREVIEW
REF
Reference
62-1-3720
MATERIAL
Material
301 stainless steel
FINISH
Finish
raw
A
85 mm
B
55 mm
C
mm
D
12 mm
TORQUE
Torque
5 N.m N.m
NOTE
Note
with torque
WEIGHT
weight
155 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/35392-friction-hinge-in-stainless-steel-friction-torque-5-n-m.html