??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6213732 - Hinge with or without friction in stainless steel - 8 N.m friction torque
Bill of material
62-1-3732
PREVIEW
REF
Reference
62-1-3732
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
85 mm
B
65 mm
C
3 mm
D
12 mm
NOTE
Note
with torque