??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
6213733 - Hinge with or without friction in stainless steel - 8 N.m friction torque
Bill of material
62-1-3733
PREVIEW
REF
Reference
62-1-3733
MATERIAL
Material
301 stainless steel
FINISH
Finish
raw
A
85 mm
B
65 mm
C
3 mm
D
12 mm
NOTE
Note
no torque