??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6213748 - Hinge with or without friction in stainless steel - 4.5 N.m friction torque
Bill of material
62-1-37-48
PREVIEW
REF
Reference
62-1-37-48
MATERIAL
Material
301 stainless steel
FINISH
Finish
raw
A
115 mm
B
55 mm
C
2 mm
D
8 mm
NOTE
Note
no torque