??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
LILAI Chain
Description
63-C - Tracks
Bill of material
63-C-R150-80-1
CRN
Curved rail name
63-C
SERIES
Series
Sideflex Safety Finger Chain Series
RT
Rail type
PN
Product name
Curved Track Rail
MATERIAL
Material
The material is ultra-high molecular weight polyethylene, the color is black
TEMPERATURE
Temperature
The operating temperature is -30℃~90℃.
BRA
Bent rail angle
°
CRM
Curved rail model
63-C-R150-80-1
R
Minimum center radius of curved rail
R150
W
Curved rail width
80
T
Curved track spacing
0