??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6313301 - Small butt hinge with one cranked leaf 38 mm
Bill of material
63-1-3301
PREVIEW
REF
Reference
63-1-3301
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
38 mm
B
16.5 mm
C
1.5 mm
D
3 mm
E
16.5 mm
WEIGHT
weight
29 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25846-small-butt-hinge-with-one-cranked-leaf-38-mm.html