??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
632778 - BS-SPKVS 125K
Bill of material
632778
BS_SPKVS_125K
BS-SPKVS 125K
MANUID
Article number of the manufacturer
632778
DESCSHORT
Short description
BS-SPKVS 125K
EAN
4047526632779
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
125 mm
RADBREITE
Wheel width
50 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
1500 kg
HEIGHT
Total height
170 mm
PLATTE
Plate size
140 x 110 mm
WEIGHT
Unit weight (kg)
6.300 kg
MATERIALLAUFB
Tread material
metal
MATERIALRADK
Wheel centre material
heat-treatable steel
PRODUKTTYP
Product type
fixed castor
FARBELAUFB
Colour tread
silver
TEMPMAX
Temperature resistance max (°C)
120 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
190–230 HB
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no