??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6368077-1
Bill of material
6368077-1
PN
Part Number
6368077-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
6368077-1
TEINTERNALDESCRIPTION
TE Internal Description
2X4 OFFSET STK MJ,SHLD,RJ45,WOGND
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
MODULARJACKPLUGINTERFACETYPE
Modular Jack & Plug Interface Type
RJ45
MODULARJACKSPLUGSPRODUCTS
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
MODULARCONNECTORSTYLE
Modular Connector Style
Jack
GROUNDINGOPTIONS
Grounding Options
PCB and Panel Ground
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORSCONNECTORCOMPONENTSTYPE
Connectors & Connector Components Type
Connector
KEYED
Keyed
No
PORTCONFIGURATION
Port Configuration
Multiple Ports
PORTMATRIXCONFIGURATION
Port Matrix Configuration
2 x 4
CONNECTORCONTACTDENSITY
Connector Contact Density
Standard
MULTIPLEPORTCONFIGURATION
Multiple Port Configuration
Stacked
STATUSINDICATOR
Status Indicator
None
NUMBEROFPOSITIONS
Number of Positions
8
NUMBEROFLOADEDPOSITIONS
Number of Loaded Positions
8
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPCBGROUNDTABS
Number of PCB Ground Tabs
7
NUMBEROFGROUNDINGCLIPS
Number of Grounding Clips
4
SHIELDMATERIAL
Shield Material
Copper Alloy
SHIELDPLATINGMATERIAL
Shield Plating Material
Tin over Copper
MODULARJACKLATCHORIENTATION
Modular Jack Latch Orientation
Standard - Latch Down
CONNECTORPROFILE
Connector Profile
Offset - Overhangs PCB
GROUNDINGTABPLATINGMATERIAL
Grounding Tab Plating Material
Tin over Copper
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
1.27 um [ 50 uin ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PANELMOUNTFEATURE
Panel Mount Feature
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount, Panel
MATINGENTRYLOCATION
Mating Entry Location
Side
CENTERLINEPITCH
Centerline
1.02 mm [ .04 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
PBT Polyester
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ] Recommended
PCBTAILLENGTH
PCB Tail Length
4.35 mm [ .171 in ]
CONNECTORHEIGHT
Connector Height
22.99 mm [ .905 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 70 C [ -22 - 158 F ]
SHIELDED
Shielded
Yes
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PERFORMANCECATEGORY
Performance Category
Cat 5
PACKAGINGQUANTITY
Packaging Quantity
20
PACKAGINGMETHOD
Packaging Method
Tray