??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
641643-2
Bill of material
641643-2
PN
Part Number
641643-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
641643-2
TEINTERNALDESCRIPTION
TE Internal Description
MTA100 CONT. 22 AWG TPPHBZ LP
CONNECTORSYSTEM
Connector System
Wire-to-Board, Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
COMPATIBLEWITHWIRECABLETYPE
Compatible With Wire & Cable Type
Discrete Wire
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
DIELECTRICWITHSTANDINGVOLTAGEMAXVAC
Dielectric Withstanding Voltage Max
750 VAC
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
2.03 um [ 80 uin ]
WIRECONTACTTERMINATIONAREAPLATINGMATERIAL
Wire Contact Termination Area Plating Material
Tin-Lead
WIRECONTACTTERMINATIONAREAPLATINGMATERIALFINISH
Wire Contact Termination Area Plating Material Finish
Bright
CONTACTUNDERPLATINGMATERIALTHICKNESS
Contact Underplating Material Thickness
.76 um [ 29.92 uin ]
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
With
CONTACTTYPE
Contact Type
Socket
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin-Lead
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
WIRECONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUM
Wire Contact Termination Area Plating Material Thickness
2.03 um
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC) LED
WIREINSULATIONSUPPORT
Wire Insulation Support
Without
CONTACTRETENTIONTYPEWITHINHOUSING
Contact Retention Type Within Housing
Locking Lance
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
WIRESIZEAWG
Wire Size
22 AWG
WIRESIZEMM2
Wire Size
.3 - .4 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGQUANTITY
Packaging Quantity
1000
PACKAGINGMETHOD
Packaging Method
BagBox
COMMENT
Comment
Used for field repair or wire gauge change.