643261005
Molex
Crimp Housings
2.50mm, 4.20mm, 8.40mm
CMC
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/crimp_housings/2_50mm_4_20mm_8_40mm/cmc/64326.prj},{NB=643261005},{SHA256=XJ3Xn3zFpitRhkJjMEh08pE953J80lRyJhc8EJ8vfm8=},{INAME=00006__643261005},{PN=643261005},{DESC=2.50 mm, 4.20mm and 8.40mm, Power CMC Receptacles, 22 Circuits, Right Wire Output, Blue Coding with Rear Seal Cover},{CIRCUITS=22},{CURRENT=26.0, 4.5},{GENDER=Receptacle},{ROWS=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Molex
Description
64326
Bill of material
643261005
PN
Part Number
643261005
643261005
DESC
Description
2.50 mm, 4.20mm and 8.40mm, Power CMC Receptacles, 22 Circuits, Right Wire Output, Blue Coding with Rear Seal Cover
2.50 mm, 4.20mm and 8.40mm, Power CMC Receptacles, 22 Circuits, Right Wire Output, Blue Coding with Rear Seal Cover
CIRCUITS
Circuits
22
CURRENT
Maximum Current
26.0, 4.5
A
GENDER
Gender
Receptacle
ROWS
Number of Rows
4