??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
64333
Bill of material
643330100
PN
Part Number
643330100
DESC
Description
CMC Header 112-circuit, 3-pocket, Solder Tail
CIRCUITS
Circuits
112
CURRENT
Maximum Current
12.0, 6.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
4
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Solder or Weld