??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6469056-1
Bill of material
6469056-1
PN
Part Number
6469056-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
6469056-1
TEINTERNALDESCRIPTION
TE Internal Description
HMZD 4PR. HDR ASSY.,25MM MODUL
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORSTYLE
Connector Style
Header
SHROUDSTYLE
Shroud Style
Partially Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
80
NUMBEROFPAIRS
Number of Pairs
40
NUMBEROFPOSITIONS
Number of Positions
80
NUMBEROFROWS
Number of Rows
8
NUMBEROFCOLUMNS
Number of Columns
10
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
GUIDELOCATION
Guide Location
Unguided
CARDSLOTCENTERLINE
Card Slot Centerline
25.4 mm [ 1 in ]
NUMBEROFGROUNDPOSITIONS
Number of Ground Positions
40
PAIRSPERCOLUMN
Pairs per Column
4
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
DATARATEGBS
Data Rate
<=12 Gbs
SHIELDMATERIAL
Shield Material
Phosphor Bronze
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.7 A
CONTACTMATINGAREALENGTH
Contact Mating Area Length
5.3 mm [ .21 in ]
CONTACTLAYOUT
Contact Layout
Matrix
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
1.8 mm [ .07 in ]
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Guide Lugs
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Gray
HOUSINGMATERIAL
Housing Material
Polyester - GF
CENTERLINEPITCH
Centerline
2.5 mm [ .098 in ] Pitch
CONNECTORWIDTH
Connector Width
23.43 mm [ .922 in ]
CONNECTORHEIGHT
Connector Height
13.4 mm [ .527 in ]
ROWTOROWSPACING
Row-to-Row Spacing
1.5 mm [ .059 in ]
CONNECTORLENGTH
Connector Length
24.95 mm [ .988 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tube