??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HAWLE
Description
649-01 - Rotating push-fit elbow 45° with ZAK® spigot end
Bill of material
6496032460
IN
Item Number
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
ZAK 46
D
Ø d
mm
E
mm
H1
mm
L
mm
B
mm
W
Weight
kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; grip ring: POM; O-ring: EPDM
MED
Medium
Potable water | Sewage water
INFO
Additional information
Article will be supplied with support liner (POM).
NOTICE
Notice
Notice 1: When PE pipes are connected a support liner shall be used
PL
Product Link
Link