??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
80/20
Description
65-2335, 65-2336 - Deluxe Flange Mount Casters - Rigid
Bill of material
65-2335
PN
Part No.
MAT
Material of Wheel
Polyurethane Tread Plastic Core
DIA
DIA Diameter
mm
A
44.45 mm
B
77.80 mm
C
69.06 mm
D
8.33 mm
E
63.50 mm
F
92.20 mm
G
G (Load Height)
mm
OR
Oil Resistance
Very Good
CAP
Capacity
kg.
WC
Wheel Color
Black / Gray
BR
Brake
No
W
Weight
kg.