您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
8652AM0040A00G0US
ASCO Numatics
In Control
Modular FlexiBlok FRL Series
652 Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{numatics/in_control/frl_flexiblok/652/652_manifold_regulator_asmtab.prj},{NB=8652AM0040A00G0US},{DES=Manifold Regulator},{DESC=M00},{PT=8},{PS=4},{GT=0},{SMB=},{PBPN=},{TR=},{KL=},{HT=},{LT=},{FKMS=},{SSF=},{PKL=},{ATEX=},{NR=},{BOPA=},{GTM=Not Available},{PR=G},{PPATH=parts/652_manifold_regulator_asmtpl.prj},{LOCATION=US}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
652 Series Manifold Regulator - 652 Series Manifold Regulator - Modular Air Preparation Product Line 652 Series
Bill of material
8652AM0040A00G0US
PN
Part Number
8652AM0040A00G0
DES
Description
Manifold Regulator
PT
Port Type
8 = NTPF
G = ISO228/1-G
8 = NTPF
G = ISO228/1-G
GT
Gauge Type
0 = No Gauge Port
B = Digital Pressure Switch - PNP
C = Digital Pressure Switch - NPN
D = Digital Gauge
F = Low Profile Gauge PSI/bar
G = Low Profile Gauge bar/PSI
H = Low Profile Gauge PSI/bar with Pressure Range Indicator
J = Low Profile Gauge bar/PSI with Pressure Range Indicator
N = Ready to receive a 1/8 NPT gauge
P = Ready to receive a G1/8 gauge (ISO 7/1 Rc Port Plate)
Q = Round Gauge Bar/PSI scale
R = Round Gauge PSI/Bar scale
0 = No Gauge Port
B = Digital Pressure Switch - PNP
C = Digital Pressure Switch - NPN
D = Digital Gauge
F = Low Profile Gauge PSI/bar
G = Low Profile Gauge bar/PSI
H = Low Profile Gauge PSI/bar with Pressure Range Indicator
J = Low Profile Gauge bar/PSI with Pressure Range Indicator
N = Ready to receive a 1/8 NPT gauge
P = Ready to receive a G1/8 gauge (ISO 7/1 Rc Port Plate)
Q = Round Gauge Bar/PSI scale
R = Round Gauge PSI/Bar scale
SMB
Side Mounting Brackets
Not Selected
101 = Side Mounting Brackets
Not Selected
101 = Side Mounting Brackets
PBPN
Panel Bracket and Panel Nut
Not Selected
102 = Panel Nut
119 = Panel Bracket with Panel Nut
Not Selected
102 = Panel Nut
119 = Panel Bracket with Panel Nut
TR
Tamper Resistant
Not Selected
103 = Tamper Resistant
Not Selected
103 = Tamper Resistant
KL
Key Lockable
Not Selected
104 = Key Lockable
Not Selected
104 = Key Lockable
HT
High Temperature and FKM Seals
Not Selected
105 = High Temperature (80°C / 176°F)
Not Selected
105 = High Temperature (80°C / 176°F)
LT
Low Temperature
Not Selected
106 = Low Temperature (-40°C / -40°F)
Not Selected
106 = Low Temperature (-40°C / -40°F)
FKMS
FKM (Fluoroelastomer) Seals
Not Selected
109 = FKM (Fluoroelastomer) Seals
Not Selected
109 = FKM (Fluoroelastomer) Seals
SSF
Stainless Steel Fasteners
Not Selected
113 = Stainless Steel Fasteners
Not Selected
113 = Stainless Steel Fasteners
PKL
Provisioned for Key Lock
Not Selected
114 = Provisioned for Key Lock
Not Selected
114 = Provisioned for Key Lock
ATEX
ATEX Zones
Not Selected
117 = ATEX Zones 1-21
Not Selected
117 = ATEX Zones 1-21
NR
Non-Relieving
Not Selected
121 = Non-Relieving
Not Selected
121 = Non-Relieving
BOPA
Bottom Oriented Pressure Adjustment
Not Selected
122 = Inverted Mounting
Not Selected
122 = Inverted Mounting
OPT
Options
A00 = No Options
PR
Pressure Range
G = 7-125 PSIG / 0.5-8 Bar
D = 3-45 PSIG / 0.2-3 Bar
E = 3-60 PSIG / 0.2-4 Bar
H = 7-145 PSIG / 0.5-10 Bar
G = 7-125 PSIG / 0.5-8 Bar
D = 3-45 PSIG / 0.2-3 Bar
E = 3-60 PSIG / 0.2-4 Bar
H = 7-145 PSIG / 0.5-10 Bar
LOCATION
Location for PDF template
US
EU-AP
US
EU-AP