??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
657197 - PK 402/25-75G-ROT
Bill of material
657197
PK_402_25_75G_ROT
PK 402/25-75G-ROT
MANUID
Article number of the manufacturer
657197
DESCSHORT
Short description
PK 402/25-75G-ROT
EAN
4047526657192
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
400 mm
RADBREITE
Wheel width
100 mm
LAGER
plain bore
TRAGF4KMH
Load capacity at 4 km/h
250 kg
WEIGHT
Unit weight (kg)
2.238 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality polypropylene
PRODUKTTYP
Product type
wheel
FARBELAUFB
Colour tread
black
FARBERADK
Colour wheel centre
red
TEMPMAX
Temperature resistance max (°C)
40 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
60 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no