??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
658-0014_BPZ:658-0014
Bill of material
BPZ:658-0014
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA110ID05
Type (ASN)
658-0014
SA100ID04
Valve type
shut-off and control valve assemblies
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID006
CV
16.0
SA700ID27
Nennweitensystem
DN
SA700ID28
Nominal dimension
32.00
SA700ID29
Nominal pressure system
Class
SA700ID30
nominal pressure
250
SA700ID008
max. operating pressure
15 psi
SA700ID08
max. operating pressure
103 bar
SA700ID033
Minimum operating temperature TB
0.0 F
SA700ID007
max. operating temperature
0.0 F
SA400ID03
Body material
stainless steel
SA71012ID04
Width
7.60 Inch
SA71012ID05
Depth
5.9 Inch
SA71012ID06
Height
7.50 Inch
SA71012ID08
Weight
3.090 lb
SA740ID03
Zertification
SA810ID03
Manufacturer order number
BPZ:658-0014
SA810ID04
Zertification
BPZ:658-0014
SA810ID06
GTIN number
4034106339333
SA810ID10
Description text
1 1/4" Valve Size, 16 Cv, Normally Open, Angle Union, 2-6 psi, Equal Percentage
SA810ID14
Units of quantity
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer's catalog
20190918
SA010ID08
Global Location Number GLN for manufacturer identification
7612914000002
ETIMCLASSN
ETIM classname
Two way control valve
ETIMCLASSC
ETIM classcode
EC011435
IFCEXPORT
IfcExportAs
IfcValve.MIXING
OMNICLASSNU
OmniClass number
23-27 31 29 15
OMNICLASS
OmniClass title
Thermostatically Controlled Mixing Valves
UNICLASSC
Uniclass code
Pr_65_54_95_26
SA010ID02
Sheet number of the guideline
2