??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
65ESD SF M - ESD 'TR' polyurethane wheels, electrical resistance <10^9 Ohm, aluminium centre, swivel top plate bracket type M
Bill of material
658104ESDSF/M
COD
Code
mm
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
mm
LC
Load capacity
daN
TG
Threadguards
mm
W
Weight
kg