??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Tellurerota
Description
65ESD SRP FR P - ESD 'TR' polyurethane wheels, electrical resistance <10^9 Ohm, aluminium centre,swivel top plate bracket P with front lock
Bill of material
656603ESD
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
mm
AAXBB
Hole spacing
mm
EE
Hole width
mm
E
Offset
mm
O
Swept radius
mm
LC
Load capacity 4 km/h
daN
LC2
Load capacity 6 km/h
daN
TG
Threadguards
W
Weight
kg