??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6611941 - Passive Actuator/Sensor Box, M12 × 1, 8-port, with M23 Connector for Supply Cabl
Bill of material
6611941
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6611941
DESCSHORT
Short Description
Passive Actuator/Sensor Box, M12 × 1, 8-port, with M23 Connector for Supply Cabl
DESCLONG
Long Description
Passive Actuator/Sensor Box, M12 × 1, 8-port, with M23 Connector for Supply Cable, Voltage 30 V, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, I/O port (number of pins): 4-pin + PE
EAN
4047101275988
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TB-8M12-5-CS19T
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink