??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
66393-7
Bill of material
66393-7
PN
Part Number
66393-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
66393-7
TEINTERNALDESCRIPTION
TE Internal Description
III+ PIN,30-26,15AUFL,STRIP
POWERCONTACTTYPE
Power Contact Type
Contact
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
TESTCURRENTA
Test Current
13 A
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
13 A
CONTACTTYPE
Contact Type
Pin
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
With
MATINGPINDIAMETER
Mating Pin Diameter
1.57 mm [ .062 in ]
CONTACTBASEMATERIAL
Contact Base Material
Brass
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.38 um [ 15 - 15 uin ]
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Tin
CONTACTTERMINATIONAREAPLATINGTHICKNESS
Contact Termination Area Plating Thickness
1.27 um [ 50 uin ]
WIRECONTACTTERMINATIONAREAPLATINGMATERIALFINISH
Wire Contact Termination Area Plating Material Finish
Matte
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTUNDERPLATINGMATERIALTHICKNESS
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
CONTACTSIZE
Contact Size
16
BARRELTYPE
Barrel Type
Open Barrel
TERMINATIONTYPE
Termination Type
Crimp
WIREINSULATIONSUPPORT
Wire Insulation Support
With
CONTACTRETENTIONTYPEWITHINHOUSING
Contact Retention Type Within Housing
Locking Lance
WIRESIZEAWG
Wire Size
30 - 26 AWG
WIRESIZEMM2
Wire Size
.05 - .15 mm2
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
.36 - .76 mm [ .014 - .03 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 90 C [ -67 - 194 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGMETHOD
Packaging Method
Reel
PACKAGINGQUANTITY
Packaging Quantity
4000
FORUSEWITH
For Use With
CPC Connectors, G Series Connectors, M Series Connectors
COMMENT
Comment
Overall insulation crimp diameter, including crimp barrel, must not exceed 3.18 [.125].
SPRINGMATERIAL
Spring Material
Stainless Steel
WIRECABLETYPE
WireCable Type
Discrete Wire