??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
66630095009
Bill of material
HARTING 66630095009
MANUID
Product number of the Manufacturer
66630095009
DESCSHORT
Short Description
Bus interface, CAN interface, Cage-clamp termination, Female, Size: D-Sub 1 (reverse), Thermoplastic resin, glass-fibre filled, Contacts: 9
DESCLONG
Long Description
Bus interface, CAN interface, Cage-clamp termination, Female, Size: D-Sub 1 (reverse), Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Selectively gold plated
MANUTYPEDESC
Manufacturer Type Description
66630095009
SUPPLIERALTNO
Alternative product number
66 63 009 5009
DELTIME
Delivery Time
40
AAB754
Contact design
Socket
AAO742
Brand
D-Sub
AAT080
Pole number
9
BAB392
certificate/approval
0
BAG975
degree of protection
IP40
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN