??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
66630095222
Bill of material
HARTING 66630095222
MANUID
Product number of the Manufacturer
66630095222
DESCSHORT
Short Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9
DESCLONG
Long Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Selectively gold plated
MANUTYPEDESC
Manufacturer Type Description
66630095222
SUPPLIERALTNO
Alternative product number
66 63 009 5222
DELTIME
Delivery Time
40
AAB754
Contact design
Socket
AAO742
Brand
D-Sub
AAT080
Pole number
9
BAB392
certificate/approval
0
BAG975
degree of protection
IP40
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN