??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Finder
Description
68 Series - Power relays
Bill of material
682290244300
CODE
Code
682290244300
VAR0
Description
Type 66. 22 power relays 30 A for PCB mount, with bifurcated terminals. Variant also available as: , -Type 66. 22-x30x, 2 Pole NO (DPST-NO), with bifurcated terminals for PCB mount, -Type 66. 22-x60x, 2 Pole NO (DPST-NO), ≥ 1. 5 mm contact gap, with bifurcated terminals for PCB mount, -Type 66. 22-x60xS,2 Pole NO (DPST-NO), for PCB mount with 5 mm gap between PCB and relay base. Features include: Reinforced insulation between coil and contacts according to EN 60335-1, creepage and clearance distances of 8 mm, AC or DC coil, Variant with Cadmium-free contacts, Version compliant with ATEX Ex nC directive