??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814018 - Compact PLC in IP67, CODESYS V3
Bill of material
6814018
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6814018
DESCSHORT
Short Description
Compact PLC in IP67, CODESYS V3
DESCLONG
Long Description
Compact PLC in IP67, CODESYS V3, CODESYS V3 PLC Runtime, CODESYS OPC UA server/client, IoT gateway for Turck Cloud, PROFINET Controller/Device, EtherNet/IP Scanner/Device, Modbus TCP Master/Slave, Modbus RTU Master/Slave, CANopen Manager/Device, SAE J1939 manager, Serial RS232/RS485 interfaces, Ethernet 2 × M12, 4-pin, D-coded, Switched or Dual-MAC-Mode, 10 Mbps/100 Mbps, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, ATEX Zone 2/22, Eight universal digital I/O channels, Sensor supply max. 2 A per port, Input diagnostics per port, Max. 2 A per output, Output diagnostics per channel
EAN
4047101406689
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-L5-PLC-10
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink