??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
6814065 - Compact multiprotocol I/O module for Ethernet, 16 Digital PNP Inputs
Bill of material
6814065
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6814065
DESCSHORT
Short Description
Compact multiprotocol I/O module for Ethernet, 16 Digital PNP Inputs
DESCLONG
Long Description
Compact multiprotocol I/O module for Ethernet, 16 Digital PNP Inputs, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M12, 4-pin, D-coded, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin 7/8″ male connector for power supply, Galvanically isolated voltage groups support passive safety, Input diagnostics per port, Dieser Artikel darf nur für GM-Projekte verwendet werden!
EAN
4047101341898
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-LG-16DIP
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink