??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814121 - Compact Multiprotocol RFID Module for Ethernet, Compact RFID and I/O module prog
Bill of material
6814121
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6814121
DESCSHORT
Short Description
Compact Multiprotocol RFID Module for Ethernet, Compact RFID and I/O module prog
DESCLONG
Long Description
Compact Multiprotocol RFID Module for Ethernet, Compact RFID and I/O module programmable via CODESYS V3, Cable length 50 m, CODESYS V3 PLC Runtime, CODESYS OPC-UA server, PROFINET device, EtherNet/IP device or Modbus TCP master/slave, Integrated Ethernet switch, Supports 10 Mbps/100 Mbps, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, ATEX Zone 2/22, Integration in PLC systems without the use of a special function module, Up to 128 bytes of user data per read/write cycle per channel as well as use of fragments for larger data volumes, Data interface for convenient use of the RFID functions, 4 channels with M12 connection for RFID, 8 universal digital channels, configurable as PNP inputs or 2 A outputs
EAN
4047101376920
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-L4-4RFID-8DXP-CDS
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink