??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6831550 - Pressure Transmitter, Front-Flush, With Current Output (2-Wire)
Bill of material
6831550
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6831550
DESCSHORT
Short Description
Pressure Transmitter, Front-Flush, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, Front-Flush, With Current Output (2-Wire), Operating voltage 9…30 VDC, Compact and robust design, Pressure connection with front-flush mounted stainless steel diaphragm, Accuracy hardly affected by temperature within entire range, Excellent EMC properties, Pressure range 0…250 bar rel.
EAN
4047101228519
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT250R-26-LI3-H1140
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink