??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
6831552 - Pressure Transmitter, Front-Flush, With Current Output (2-Wire)
Bill of material
6831552
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6831552
DESCSHORT
Short Description
Pressure Transmitter, Front-Flush, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, Front-Flush, With Current Output (2-Wire), Operating voltage 9…30 VDC, Compact and robust design, Pressure connection with front-flush mounted stainless steel diaphragm, Accuracy hardly affected by temperature within entire range, Excellent EMC properties, Pressure range 0…400 bar rel.
EAN
4047101228564
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT400R-26-LI3-H1140
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink