??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6832308 - Pressure Sensor (Rotatable), With Analog Output and PNP/NPN Transistor Switching
Bill of material
6832308
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6832308
DESCSHORT
Short Description
Pressure Sensor (Rotatable), With Analog Output and PNP/NPN Transistor Switching
DESCLONG
Long Description
Pressure Sensor (Rotatable), With Analog Output and PNP/NPN Transistor Switching Output, Output 2 Reprogrammable as Switching Output, Operating voltage 18…30 VDC, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…250 bar rel.
EAN
4047101237146
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PS250R-504-LI2UPN8X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink