??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
6832309 - Pressure Sensor (Rotatable), With Analog Output and PNP/NPN Transistor Switching
Bill of material
6832309
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6832309
DESCSHORT
Short Description
Pressure Sensor (Rotatable), With Analog Output and PNP/NPN Transistor Switching
DESCLONG
Long Description
Pressure Sensor (Rotatable), With Analog Output and PNP/NPN Transistor Switching Output, Output 2 Reprogrammable as Switching Output, Operating voltage 18…30 VDC, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…400 bar rel.
EAN
4047101168990
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PS400R-504-LI2UPN8X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink