??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6833006 - Pressure Sensor, IO-Link with 2 PNP Transistor Switching Outputs
Bill of material
6833006
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6833006
DESCSHORT
Short Description
Pressure Sensor, IO-Link with 2 PNP Transistor Switching Outputs
DESCLONG
Long Description
Pressure Sensor, IO-Link with 2 PNP Transistor Switching Outputs, Operating voltage 10.8…30 VDC, Compact design, For pressure and vacuum monitoring, Rotatable sensor body, Display rotatable by 360°, Excellent EMC properties, 2 × PNP outputs, IO-Link, Pressure range -1…0 bar rel.
EAN
4047101544671
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PK01VR-P14-2UP8X-V1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink