??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
6833301 - Pressure sensor, With Analog Output and PNP/NPN Transistor Switching Output, Out
Bill of material
6833301
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6833301
DESCSHORT
Short Description
Pressure sensor, With Analog Output and PNP/NPN Transistor Switching Output, Out
DESCLONG
Long Description
Pressure sensor, With Analog Output and PNP/NPN Transistor Switching Output, Output 2 Reprogrammable as Switching Output, Operating voltage 18…30 VDC, Rigid process connection, non-rotatable body, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…1 bar rel.
EAN
4047101203646
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PS001R-301-LI2UPN8X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink