??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6833303 - Pressure sensor, With Analog Output and PNP/NPN Transistor Switching Output, Out
Bill of material
6833303
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6833303
DESCSHORT
Short Description
Pressure sensor, With Analog Output and PNP/NPN Transistor Switching Output, Out
DESCLONG
Long Description
Pressure sensor, With Analog Output and PNP/NPN Transistor Switching Output, Output 2 Reprogrammable as Switching Output, Operating voltage 18…30 VDC, Rigid process connection, non-rotatable body, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range -1…2.5 bar rel.
EAN
4047101203660
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PS003V-301-LI2UPN8X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink