??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
6833414 - Pressure sensor, 2 PNP/NPN Transistor Switching Outputs
Bill of material
6833414
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6833414
DESCSHORT
Short Description
Pressure sensor, 2 PNP/NPN Transistor Switching Outputs
DESCLONG
Long Description
Pressure sensor, 2 PNP/NPN Transistor Switching Outputs, Operating voltage 18…30 VDC, Rigid process connection, non-rotatable body, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range -1…0 bar rel.
EAN
4047101204476
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PS01VR-303-2UPN8X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink