??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
6834062 - Differential Pressure Sensor, With current output and PNP/NPN Transistor Switchi
Bill of material
6834062
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6834062
DESCSHORT
Short Description
Differential Pressure Sensor, With current output and PNP/NPN Transistor Switchi
DESCLONG
Long Description
Differential Pressure Sensor, With current output and PNP/NPN Transistor Switching Output, Output 2 Programmable as Switching Output, Operating voltage 18…30 VDC, Pressure monitoring in harsh industrial environments, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, High-side switch, Recessed pushbutton, keylock and password for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…2.5 bar diff.
EAN
4047101430776
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PS003D-501T-LI2UPN8X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink