??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6834138 - Differential Pressure Sensor, 2 PNP/NPN Transistor Switching Outputs
Bill of material
6834138
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6834138
DESCSHORT
Short Description
Differential Pressure Sensor, 2 PNP/NPN Transistor Switching Outputs
DESCLONG
Long Description
Differential Pressure Sensor, 2 PNP/NPN Transistor Switching Outputs, Operating voltage 18…30 VDC, Pressure monitoring in harsh industrial environments, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, High-side switch, Recessed pushbutton, keylock and password for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…25 bar diff.
EAN
4047101431216
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PS025D-501L-2UPN8X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink