??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6836744 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
6836744
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6836744
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…1.6 bar rel., Pressure tip orifice, 7…33 VDC, Analog output 4…20 mA, Process connection 7/16" UNF (SAE) male thread, Plug-in device, DIN EN 175301-803-A
EAN
4047101401936
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT1.6R-1008-I2-H1141/X
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-A
D
Aussengewinde - 7/16-20 UNF gerade
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink