??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
6870015 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6870015
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870015
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Immersion sensor, Sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, Status indicated via LED chain, Temperature range: 0…+100 °C (up to +120 °C for a short period at ambient temperatures < 40 °C), DC 3-wire, 19.2…28.8 VDC, NO contact, PNP output, Connector device, M12 × 1
EAN
4047101171471
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-GL1/2A4-AP8X-H1141/D090
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink