??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
6870045 - Flow Rate Measurement, Inline Sensor with Integrated Processor
Bill of material
6870045
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870045
DESCSHORT
Short Description
Flow Rate Measurement, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Rate Measurement, Inline Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Inline sensor, Compact inline flow sensor, Calorimetric principle, Monitoring of flow rate, Monitoring of the medium temperature, For water/glycol mix, Parametrized via button, Protected by software code, DC 4-wire, PNP outputs, NO/NC programmable
EAN
4047101171761
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FTCI-18D15A4P-2UP8X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink