??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6870046 - Flow Rate Measurement, Inline Sensor with Integrated Processor
Bill of material
6870046
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870046
DESCSHORT
Short Description
Flow Rate Measurement, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Rate Measurement, Inline Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Inline sensor, Compact inline flow sensor, Calorimetric principle, Monitoring of flow rate, Monitoring of the medium temperature, For water/glycol mix, Parametrized via button, Protected by software code, DC 4-wire, 21.6…26.4 VDC, NO/NC prog., PNP output, 4…20 mA analog output, Analog output provides a current signal proportional to the flow rate for the overall operating range, Plug-in device, M12 x 1
EAN
4047101171778
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FTCI-18D15A4P-LI-UP8X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink