??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6870056 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6870056
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870056
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Immersion sensor, Sensor only for water, Calorimetric principle, Adjustments via potentiometer, Status indicated via LED band, With linearized analog output, DC 3-wire, 19.2…28.8 VDC, 4…20 mA analog output, Connector device, M12 × 1
EAN
4047101171815
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2A4P-LIX-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink