??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
6870102 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6870102
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870102
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Immersion sensor, Sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, Status indicated via LED chain, DC 4-wire, 21.6…26.4 VDC, NO contact, relay output, Plug-in device, M12 x 1
EAN
4047101172010
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/4A4-ARX-H1140
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink