??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
6870137 - Flow Rate Measurement, Inline Sensor with Integrated Processor
Bill of material
6870137
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870137
DESCSHORT
Short Description
Flow Rate Measurement, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Rate Measurement, Inline Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Inline sensor, Flow meters for water, Calorimetric measuring principle, 2 switchpoints /outputs flow, 3-digit display [l/min], Programming via button, Protected via access code 0…255, Switch ON/OFF delay 0…50 s, DC 4-wire, PNP outputs, NO/NC programmable
EAN
4047101172355
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FTCI-G1/2D15A4P-2UP8X-H1141/D228
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink