??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6870203 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6870203
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870203
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Immersion sensor, Cable length 5 m, Sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, Status indicated via LED chain, 5‐wire DC, 19.2…28.8 VDC, Changeover contact, relay output, Cable device
EAN
4047101172409
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-GL1/2A4P-VRX/24VDC 5M
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink