??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
6870316 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870316
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870316
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Sensor for liquid media, Calorimetric functionality, Adjustment via signal processor, Status indicated via LED chain on signal processor, Sensor length 120 mm, Connector device, M12 × 1, 4‐wire connection to the processor
EAN
4047101172805
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2A4-NA-H1141/L120
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink