??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6870321 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870321
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870321
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Ex sensor for liquid media, Calorimetric functionality, Adjustment via Ex signal processor, Status displayed via signal processor, Extended temperature range, Media temperature +10…+120 °C, Intrinsically safe Ex ib IIC T6…T3, for use in Zone 1, Cable device, 4-wire connection to an Ex signal processor, ATEX category II 2 G, Ex zone 1, ATEX category II 2 D, Ex zone 21
EAN
4047101172850
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2A4-NAEX/D100
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink